SBOU253
December 2020
1
Trademarks
2
Introduction
2.1
Features
2.2
EVM Specifications
3
Power Connections
4
Input and Output Connections
4.1
Channel Multiplexer Mode Control
4.2
Input DC Current Cancellation
4.3
Enable Function
4.4
Optional VOCM Pin Connection
4.5
Option VOD Connection
5
Board Layout
6
Schematic and Bill of Materials
6.1
Bill of Materials
Related Documentation
2.1
Features
Configured for single-ended voltage input and output with 50-Ω matched SMA connections
Optional DC-coupled differential output configuration
Jumpers included for easy control of channel mode, bias current cancellation, and whole chip power-down
Designed for single 3.3-V supply operation