SBOU253 December 2020
The LMH32404RHFEVM is an evaluation module (EVM) for the LMH32404RHF differential output transimpedance amplifier. The EVM features a transformer to convert the output to a 50-Ω single-ended connection for easy measurement with standard test equipment, and the option to convert to fully-differential DC-coupled signals. The input is 50-Ω matched and configured by default to receive a voltage input that is converted to a current through a 2-kΩ resistor, but can be reconfigured to receive a true current input with optional photodiode bias connections on the back of the board. The EVM also includes easy-to-use jumpers to control the device gain, input bias current cancellation, and shutdown functions.