SBOU250 November   2020 THS4567

PRODUCTION DATA  

  1. 1Trademarks
  2. 2Features
  3. 3EVM Specifications
  4. 4Power Connections
    1. 4.1 Split-Supply Operation
    2. 4.2 Single-Supply Operation
  5. 5Input and Output Connections
    1. 5.1 VOCM and VICM Input Connections
    2. 5.2 Enable Input Connections
    3. 5.3 Example EVM Configuration Using the THS4567
  6. 6 RUN-FDA-4567-EVM Schematic, Layout, and Bill of Materials
    1. 6.1 RUN-FDA-4567-EVM Layers
    2. 6.2 Bill of Materials
  7. 7References

RUN-FDA-4567-EVM Schematic, Layout, and Bill of Materials

Section 6 illustrates the EVM schematic with an example configuration for the THS4567 amplifier, the layout prints, and an example bill of materials.

GUID-20201119-CA0I-BK8N-4Z6Z-H6GLCDN07DLK-low.png Figure 6-1 RUN-FDA-4567-EVM Schematic and Example Configuration