SBOU250 November 2020
PRODUCTION DATA
Table 6-1 lists the EVM bill of materials.
| Item | Part Reference | Quantity | Part Number | Manufacturer | Description | Note |
|---|---|---|---|---|---|---|
| 1 | C1, C10 | 2 | C0603H103J3GACTU | Kemet | CAP, CERM, 0.01 μF, 25 V, ± 5%, C0G/NP0, 0603 | |
| 2 | C2, C9 | 2 | 0603YC104JAT2A | AVX | CAP, CERM, 0.1 μF, 16 V, ± 5%, X7R, 0603 | |
| 3 | C3, C8 | 2 | GRM21BR61C106KE15L | MuRata | CAP, CERM, 10 μF, 16 V, ± 10%, X5R, 0805 | |
| 4 | C4, C5, C15, C20 | 4 | GRM188R61A224KA01D | MuRata | CAP, CERM, 0.22 μF, 10 V, ± 10%, X5R, 0603 | |
| 5 | FID4, FID5, FID6 | 3 | N/A | N/A | Fiducial mark. There is nothing to buy or mount. | |
| 6 | H1, H2, H3, H4 | 4 | PMSSS 440 0025 PH | B&F Fastener Supply | MACHINE SCREW PAN PHILLIPS 4-40 | |
| 7 | H5, H6, H7, H8 | 4 | 1891 | Keystone | Hex Standoff, #4-40, Aluminum, ¼ in | |
| 8 | J1, J2, J3, J8, J9, J10 | 6 | 142-0701-806 | Cinch Connectivity | Connector, End launch SMA, 50 Ω, SMT | |
| 9 | J5, J7 | 2 | PBC02SAAN | Sullins Connector Solutions | Header, 100 mil, 2x1, Gold, TH | |
| 10 | R1, R5, R9, R15, R18 | 5 | MCT06030Z0000ZP500 | Vishay/Beyschlag | RES, 0, 5%, 0.125 W, 0603 | |
| 11 | R2 | 1 | RC0603FR-0764R9L | Yageo America | RES, 64.9, 1%, 0.1 W, 0603 | |
| 12 | R4, R14 | 2 | RT0603BRD07215RL | Yageo America | RES, 215, 0.1%, 0.1 W, 0603 | |
| 13 | R6, R16 | 2 | CRCW0603487RFKEA | Vishay-Dale | RES, 487, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | |
| 14 | R7 | 1 | RC0603FR-0752R3L | Yageo | RES, 52.3, 1%, 0.1 W, 0603 | |
| 15 | R10, R20 | 2 | CRCW060349R9FKEA | Vishay-Dale | RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | |
| 16 | R12 | 1 | RC0603FR-0728RL | Yageo America | RES, 28.0, 1%, 0.1 W, 0603 | |
| 17 | R13, R21 | 2 | RC0603FR-0749K9L | Yageo America | RES, 49.9 k, 1%, 0.1 W, 0603 | |
| 18 | R22, R25 | 2 | ERJ-3EKF1001V | Panasonic | RES, 1.00 k, 1%, 0.1 W, 0603 | |
| 19 | R23, R24 | 2 | RT0603BRD071K5L | Yageo America | RES, 1.50 k, 0.1%, 0.1 W, 0603 | |
| 20 | SH-J1, SH-J2 | 2 | 382811-6 | AMP | Shunt, 100 mil, Gold plated, Black | |
| 21 | T1 | 1 | ADTL1-4-75+ | Minicircuits | RF Transformer, 75 Ω, 0.5 to 1000 MHz, SMT | |
| 22 | TP1, TP7 | 2 | 5000 | Keystone | Test Point, Miniature, Red, TH | |
| 23 | TP2 | 1 | 5014 | Keystone | Test Point, Multipurpose, Yellow, TH | |
| 24 | TP3, TP5, TP6 | 3 | 5011 | Keystone | Test Point, Multipurpose, Black, TH | |
| 25 | TP4 | 1 | 5010 | Keystone | Test Point, Multipurpose, Red, TH | |
| 26 | U1 | 1 | THS4567-RUN | Texas Instruments | High-Speed, Fully-Differential Transimpedance Amplifier, RUN0010A (WQFN-10) |