SBOU250 November   2020

PRODUCTION DATA  

  1. 1Trademarks
  2. 2Features
  3. 3EVM Specifications
  4. 4Power Connections
    1. 4.1 Split-Supply Operation
    2. 4.2 Single-Supply Operation
  5. 5Input and Output Connections
    1. 5.1 VOCM and VICM Input Connections
    2. 5.2 Enable Input Connections
    3. 5.3 Example EVM Configuration Using the THS4567
  6. 6 RUN-FDA-4567-EVM Schematic, Layout, and Bill of Materials
    1. 6.1 RUN-FDA-4567-EVM Layers
    2. 6.2 Bill of Materials
  7. 7References

Features

This EVM supports the following features:

  • Can be used with split supply or sigle supply configuration
  • Configurable gain and feedback network capacitors
  • Designed for easy connection to standard 50-Ω input and output impedance test equipment
  • Inputs, outputs, and control signals include SMA connectors for high speed operation