SBOU248 December   2020

 

  1.   Trademarks
  2. 1General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  3. 2Overview
    1. 2.1 Kit Contents
    2. 2.2 Related Documentation From Texas Instruments
  4. 3Hardware
    1. 3.1 Features
    2. 3.2 Circuitry
      1. 3.2.1 Bypass Capacitors
      2. 3.2.2 Output Filter
      3. 3.2.3 Measurement Connector
      4. 3.2.4 Load Connectors
      5. 3.2.5 Ground Test Points
      6. 3.2.6 TMCS1107 Isolated Current-Sense Amplifier
      7. 3.2.7 Temperature Sensor
  5. 4Operation
    1. 4.1 Measurements
    2. 4.2 Advanced Measurement Tips
  6. 5Schematics, PCB Layout, and Bill of Materials
    1. 5.1 Schematics
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials

Overview

The TMCS1107 Hall-effect current sense amplifier (also called an isolated current-sense amplifier) senses magnetic flux generated from current passing through the lead frame at common-mode voltages from 0 VDC to 420 VDC, independent of the supply voltage. In both bidirectional (B) and unidirectional (U) configurations, four fixed gains are available: 50 mV/A, 100 mV/A, 200 mV/A, and 400 mV/A. These devices operate from a single 3-V to 5.5-V power supply, drawing a maximum of 5 mA of supply current per amplifier channel. The TMCS1107 is currently available in an 8-pin, SOIC, surface-mount package. Table 2-1 lists the available gain options.

Table 2-1 TMCS1107Ax Device Summary
ProductDirectionGain
TMCS1107A1BBidirectional50 mV/A
TMCS1107A2BBidirectional100 mV/A
TMCS1107A3BBidirectional200 mV/A
TMCS1107A4BBidirectional400 mV/A
TMCS1107A1UUnidirectional50 mV/A
TMCS1107A2UUnidirectional100 mV/A
TMCS1107A3UUnidirectional200 mV/A
TMCS1107A4UUnidirectional400 mV/A