SBOU248 December 2020
| Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer |
|---|---|---|---|---|---|---|
| C2BA, C2BB, C2BC, C2BD, C2UA, C2UB, C2UC, C2UD | 8 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 0603 | 06035C104KAT2A | AVX |
| H1BA, H1BB, H1BC, H1BD, H1UA, H1UB, H1UC, H1UD, H2BA, H2BB, H2BC, H2BD, H2UA, H2UB, H2UC, H2UD, H3BA, H3BB, H3BC, H3BD, H3UA, H3UB, H3UC, H3UD, H4BA, H4BB, H4BC, H4BD, H4UA, H4UB, H4UC, H4UD | 32 | BUMPER CYLIN 0.312" DIA BLK | SJ61A6 | 3M | ||
| J1BA, J1BB, J1BC, J1BD, J1UA, J1UB, J1UC, J1UD | 8 | Header, 2.54mm, 3x2, Gold, SMT | Header, 2.54mm, 3x2, SMT | TSM-103-01-L-DV | Samtec | |
| MP1, MP2 | 2 | Passivated 18-8 Stainless Steel Pan Head Phillips Screws M5 x 0.8mm Thread, 10mm Long | NPTH_SCREW_M5x0.8mm | 92000A320 | McMaster-Carr | |
| MP3, MP4 | 2 | 316 Stainless Steel Washer for M5 Screw Size, 5.3 mm ID, 10 mm OD | STEEL_WASHER | 90965A160 | McMaster-Carr | |
| MP5, MP6 | 2 | JIS Hex Nut Medium-Strength Zinc-Plated Steel, Class 8, M5 x 0.8 mm Thread | HEXNUT | 91028A415 | McMaster-Carr | |
| R1BA, R1BB, R1BC, R1BD, R1UA, R1UB, R1UC, R1UD | 8 | 0 | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | RMCF0603ZT0R00 | Stackpole Electronics Inc |
| T1BA, T2BA | 2 | Terminal 50A Lug | CB35-36-CY | CB35-36-CY | Panduit | |
| TP1BA, TP1BB, TP1BC, TP1BD, TP1UA, TP1UB, TP1UC, TP1UD, TP2BA, TP2BB, TP2BC, TP2BD, TP2UA, TP2UB, TP2UC, TP2UD, TP3BA, TP3BB, TP3BC, TP3BD, TP3UA, TP3UB, TP3UC, TP3UD, TP4BA, TP4BB, TP4BC, TP4BD, TP4UA, TP4UB, TP4UC, TP4UD, TP5BA, TP5BB, TP5BC, TP5BD, TP5UA, TP5UB, TP5UC, TP5UD | 40 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone | |
| U1BA | 1 | Precision Isolated Current Sense Monitor With External Reference, D0008A (SOIC-8) | D0008A | TMCS1107A1BQDR | Texas Instruments | |
| U1BB | 1 | Precision Isolated Current Sense Monitor With External Reference, D0008A (SOIC-8) | D0008A | TMCS1107A2BQDR | Texas Instruments | |
| U1BC | 1 | Precision Isolated Current Sense Monitor With External Reference, D0008A (SOIC-8) | D0008A | TMCS1107A3BQDR | Texas Instruments | |
| U1BD | 1 | Precision Isolated Current Sense Monitor With External Reference, D0008A (SOIC-8) | D0008A | TMCS1107A4BQDR | Texas Instruments | |
| U1UA | 1 | Precision Isolated Current Sense Monitor With External Reference, D0008A (SOIC-8) | D0008A | TMCS1107A1UQDR | Texas Instruments | |
| U1UB | 1 | Precision Isolated Current Sense Monitor With External Reference, D0008A (SOIC-8) | D0008A | TMCS1107A2UQDR | Texas Instruments | |
| U1UC | 1 | Precision Isolated Current Sense Monitor With External Reference, D0008A (SOIC-8) | D0008A | TMCS1107A3UQDR | Texas Instruments | |
| U1UD | 1 | Precision Isolated Current Sense Monitor With External Reference, D0008A (SOIC-8) | D0008A | TMCS1107A4UQDR | Texas Instruments | |
| C1BA, C1BB, C1BC, C1BD, C1UA, C1UB, C1UC, C1UD | 0 | 10uF | CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805 | 0805 | C2012X7R1A106K125AC | TDK |
| C3UA, C3UB, C3UC, C3UD, C3BA, C3BB, C3BC, C3BD | 0 | 10pF | CAP, CERM, 10 pF, 10 V, +/- 10%, X7R, 0603 | 0603 | 0603ZC100KAT2A | AVX |
| C4BA, C4BB, C4BC, C4BD, C4UA, C4UB, C4UC, C4UD | 0 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 0603 | 06035C104KAT2A | AVX |
| T1BB, T1BC, T1BD, T1UA, T1UB, T1UC, T1UD, T2BB, T2BC, T2BD, T2UA, T2UB, T2UC, T2UD | 0 | Terminal 50A Lug | CB35-36-CY | CB35-36-CY | Panduit | |
| U2BA, U2BB, U2BC, U2BD, U2UA, U2UB, U2UC, U2UD | 0 | Temperature Sensor Analog, Local -40°C ~ 150°C 10mV/°C SOT-23-3 | SOT-23 | TMP235A2DBZR | Texas Instruments |