SBOU248 December 2020
The TMCS1107 is an isolated, current-sense op amp that provides ease-of-use and high performance. The TMCS1107EVM is intended to provide basic functional evaluation of all TMCS1107 gain variants. The TMCS1107EVM is not laid out for electromagnetic compatibility (EMC) testing. The TMCS1107EVM consists of one PCB that can be snapped apart into eight individual segments; one for each of the four gain variants in both the bidirectional (B) and unidirectional (U) configurations: