SBOS854F March 2018 – June 2024
PRODUCTION DATA
|
| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | SOIC / VSSOP / WSON | SOT563 | ||
| A0 | 7 | 4 | I | Address select A0: Connect to GND, V+, SDA, or SCL |
| A1 | 6 | — | I | Address select A1: Connect to GND, V+, SDA, or SCL |
| A2 | 5 | — | I | Address select A2: Connect to GND or V+ |
| ALERT | 3 | 3 | O | Overtemperature alert; Open-drain output that requires a pullup resistor |
| GND | 4 | 2 | — | Ground |
| SCL | 2 | 1 | I | Serial clock |
| SDA | 1 | 6 | I/O | Serial data. Open-drain output that requires a pullup resistor |
| V+ | 8 | 5 | I | Supply voltage, 1.7 V to 5.5 V (TMP1075); 1.62 V to 3.6 V (TMP1075N) |