SBOS562G August 2011 – June 2020 INA826
PRODUCTION DATA.
| DEVICE | DESCRIPTION |
|---|---|
| INA333 | 25-µV VOS, 0.1 µV/°C VOS drift, 1.8-V to 5-V, RRO, 50-µA IQ, chopper-stabilized INA |
| PGA280 | 20-mV to ±10-V programmable gain IA with 3-V or 5-V differential output; analog supply up to ±18 V |
| INA159 | G = 0.2 V differential amplifier for ±10-V to 3-V and 5-V conversion |
| PGA112 | Precision programmable gain op amp with SPI |