SBOK110 June 2025 SN55LVTA4-SEP
The SN55LVTA4-SEP is a radiation tolerant quad channel differential line driver that implements the electrical characteristics of low-voltage differential signaling (LVDS) with a 3.3V supply. This driver delivers a minimum differential output voltage magnitude of 247mV into a 100Ω load when enabled.
For more information, see the SN55LVTA4-SEP product page.
| Description | Device Information |
|---|---|
| TI Part Number | SN55LVTA4-SEP |
| Orderable Part Number | SN55LVTA4MDTSEP |
| VID Number | V62/25605 |
| Device Function | Radiation-tolerant, Quad channel differential line driver |
| Technology | LIN3B |
| Exposure Facility | Facility for Rare Isotope Beams (FRIB) at Michigan State University – FRIB Single Event Effects (FSEE) Facility |
| Heavy Ion Fluence per Run | 1 × 107 ions / cm2 |
| Irradiation Temperature | 25°C (for SET testing) and 125°C (for SEL testing) |