SBOK110 June   2025 SN55LVTA4-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
  5. 2Single-Event Effects (SEE)
  6. 3Test Device and Test Board Information
  7. 4Irradiation Facility and Setup
  8. 5Results
    1. 5.1 Single-Event Latch-up (SEL) Results
    2. 5.2 Single-Event Transients (SET) Results
  9. 6Summary
  10. 7References

Test Device and Test Board Information

The SN55LVTA4-SEP is a packaged 16-pin, SOIC plastic package shown in the pinout diagram in Figure 3-1. Figure 3-2 shows the device with the package cap decapped to reveal the die for heavy ion testing. Figure 3-3 shows the evaluation board used for radiation testing. Figure 3-4 shows the bias diagram used for Single-Event Latch-up (SEL) testing. Figure 3-5 and Figure 3-4 show the bias diagrams used for Single-Event Transient (SET) testing.

 SN55LVTA4-SEP Pinout DiagramFigure 3-1 SN55LVTA4-SEP Pinout Diagram
 Photo of SN55LVTA4-SEP Package DecappedFigure 3-2 Photo of SN55LVTA4-SEP Package Decapped
 SN55LVTA4-SEP Evaluation Board (Top View)Figure 3-3 SN55LVTA4-SEP Evaluation Board (Top View)
 SN55LVTA4-SEP SEL Bias DiagramFigure 3-4 SN55LVTA4-SEP SEL Bias Diagram
 SN55LVTA4-SEP SET Bias DiagramFigure 3-5 SN55LVTA4-SEP SET Bias Diagram