SBOK095 December   2024 TRF0208-SP

 

  1.   1
  2.    TRF0208-SP, Near-DC to 11GHz, Fully Differential RF Amplifier Single-Event Effects (SEE) Radiation Report
  3.   Trademarks
  4. 1 Overview
  5. 2 Single-Event Effects
  6. 3 Test Device and Evaluation Board Information
  7. 4 Irradiation Facility and Setup
  8. 5 Depth, Range, and LETEFF Calculation
  9. 6 Test Set-Up and Procedures
  10. 7 Single-Event Latch-up (SEL) Results
  11. 8 Single-Event Transients (SET) Results
  12. 9 Event Rate Calculations
  13. 10Summary
  14.   A Total Ionizing Dose from SEE Experiments
  15.   B Confidence Interval Calculations
  16.   C References

Overview

The TRF0208-SP is a very high-performance, differential amplifier optimized for radio frequency (RF) or intermediate frequency (IF) applications. The device is ideal for a single-ended-to-differential (SE-DE) conversion when driving an analog-to-digital converter (ADC) such as the high performance ADC12DJ5200-SP and RF transceivers such as AFE7950-SP. The TRF0208-SP generates very low 2nd and 3rd order distortion when converting from SE to DE, making it an ideal replacement for high performance balun. The device incorporates a shutdown option. The TRF0208-SP offers a 11GHz 3dB bandwidth. Table 1-1 lists the general device information and test conditions.

For more detailed technical specifications, user's guides, and application notes visit: https://www.ti.com/product/TRF0208-SP.

Table 1-1 Overview Information
DescriptionDevice Information
TI Part NumberTRF0208-SP
SMD Number

5962R2420201PXE

Device FunctionDifferential Amplifier
TechnologyBiCMOS
Exposure FacilityRadiation Effects Facility, Cyclotron Institute,
Texas A&M University
Heavy-Ion Fluence per Run106 (SET) – 107 (for SEL and SET) ions/cm2
Irradiation Temperature25°C and 125°C (for SEL testing)