SBOK095 December   2024 TRF0208-SP

 

  1.   1
  2.    TRF0208-SP, Near-DC to 11GHz, Fully Differential RF Amplifier Single-Event Effects (SEE) Radiation Report
  3.   Trademarks
  4. 1 Overview
  5. 2 Single-Event Effects
  6. 3 Test Device and Evaluation Board Information
  7. 4 Irradiation Facility and Setup
  8. 5 Depth, Range, and LETEFF Calculation
  9. 6 Test Set-Up and Procedures
  10. 7 Single-Event Latch-up (SEL) Results
  11. 8 Single-Event Transients (SET) Results
  12. 9 Event Rate Calculations
  13. 10Summary
  14.   A Total Ionizing Dose from SEE Experiments
  15.   B Confidence Interval Calculations
  16.   C References

Trademarks

LabView™ is a trademark of National Instruments Corporation.

DuPont® and Kevlar® are registered trademarks of E.I. du Pont de Nemours and Company.

All trademarks are the property of their respective owners.