SBOK078 October 2023 SN54SC4T08-SEP
PRODUCTION DATA
The SN54SC4T08-SEP is a packaged 14-pin, TSSOP plastic package shown in the pinout diagram in Figure 3-1. Figure 3-2 shows the device with the package cap decapped to reveal the die for heavy ion testing.
Figure 3-1 SN54SC4T08-SEP Pinout
Diagram
Figure 3-2 Photo of SN54SC4T08-SEP
Package DecappedFigure 3-3 shows the evaluation board used for radiation testing. Figure 3-4 shows the bias diagram used for SEL testing.
Figure 3-3 SN54SC4T08-SEP Evaluation
Board Top View
Figure 3-4 SN54SC4T08-SEP SEL Bias
Diagram
Figure 3-5 SN54SC4T08-SEP Thermal Image
for SEL