SBOK070 November   2022 OPA4H199-SEP

 

  1.   OPA4H199-SEP Single-Event Latch-Up (SEL) Radiation Report
  2.   Trademarks
  3. 1Overview
  4. 2SEE Mechanisms
  5. 3Test Device and Test Board Information
  6. 4Irradiation Facility and Setup
  7. 5Results
    1. 5.1 SEL Results
  8. 6Summary
  9.   A Confidence Interval Calculations
  10.   B References

OPA4H199-SEP Single-Event Latch-Up (SEL) Radiation Report

The purpose of this study is to characterize the effects of heavy-ion irradiation on the single-event latch-up (SEL) performance of the OPA4H199-SEP, quad-channel 40-V, 4.5-MHz, rail-to-rail input and output (RRIO) operational amplifier. Heavy-ions with an LETEFF of 43 MeV-cm2/mg were used to irradiate the devices with a fluence of 1 × 107 ions/cm2. The results demonstrate that the OPA4H199-SEP is SEL-free up to LETEFF = 43 MeV-cm2/mg at 125°C.