SBOK064 October   2022 SN54SLC8T245-SEP

 

  1.   SN54SLC8T245-SEP Radiation Tolerant 8-Bit Dual-Supply Bus Transceiver Voltage Translation TID Report
  2.   Trademarks
  3. 1Device Information
    1. 1.1 Product Description
    2. 1.2 Device Details
  4. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
      1. 2.3.1 Biased
    4. 2.4 Test Configuration and Condition
  5. 3TID Characterization Test Results
    1. 3.1 TID Characterization Summary Results
    2. 3.2 Specification Compliance Matrix
  6. 4Reference Documents
  7.   A Appendix: HDR TID Report Data

Device Details

Table 1-1 lists the device information used for TID HDR characterization and qualification.

Table 1-1 Device and Exposure Details
TID HDR Details: up to 20 krad(Si)
TI Device NumberSN54SLC8T245-SEP
Package24-pin PW (TSSOP)
TechnologyLBC7
Die Lot Number8269031
A/T Lot Number / Date Code2242232/23CGH1K
Quantity Tested34 irradiated devices + 3 control
Lot Accept/RejectAll levels tested and passed up to 20 krad(Si)
HDR Radiation FacilityTexas Instruments – Dallas, TX
HDR Dose Level10 krad(Si), 30 krad(Si)
HDR Dose Rate239.5 rad(Si)/s [238 to 241 rad(si)/s]
HDR Radiation SourceGammacell (Hopewell, GR420) Co-60
Irradiation Temperature25°C