SBOK064 October   2022 SN54SLC8T245-SEP

 

  1.   SN54SLC8T245-SEP Radiation Tolerant 8-Bit Dual-Supply Bus Transceiver Voltage Translation TID Report
  2.   Trademarks
  3. 1Device Information
    1. 1.1 Product Description
    2. 1.2 Device Details
  4. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
      1. 2.3.1 Biased
    4. 2.4 Test Configuration and Condition
  5. 3TID Characterization Test Results
    1. 3.1 TID Characterization Summary Results
    2. 3.2 Specification Compliance Matrix
  6. 4Reference Documents
  7.   A Appendix: HDR TID Report Data

TID Characterization Summary Results

The parametric data for the SN54SLC8T245-SEP passes up to 20 krad(Si) HDR TID irradiation. The drifts of the electrical parameters through HDR were within the data sheet limits.

Overall, the SN54SLC8T245-SEP showed a strong degree of hardness to HDR TID irradiation up to 20 krad(Si). The measurements taken post-irradiation for each sample set showed a marginal shift for most parameters at each dose level. The parameters that did show a greater degree of change between pre- and post-irradiation were still within the electrical performance characteristics specified in the data sheet electrical parameters. For the data sheet electrical parameters and associated tests, see SN54SLC8T245-SEP Radiation-Tolerant, Eight-Bit, 0.65-V to 3.3-V, Direction-Controlled Level Translator in Space Enhanced Plastic data sheet.

See Appendix A for HDR report up to 20 krad(Si).