SBOK064 October 2022 SN54SLC8T245-SEP
| PARAMETER | TEST CONDITIONS | VCCA | VCCB | SN54SLC8T245-SEP DATA SHEET |
TEST NAME | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | UNIT | |||||||
| VOH | High-level output voltage | VI = VIH | IOH = –50 µA | 0.65 V | 0.65 V | 0.55 | V | VOH_50UA | ||
| IOH = –200 µA | 0.76 V | 0.76 V | 0.58 | VOH_200UA | ||||||
| IOH = –500 µA | 0.85 V | 0.85 V | 0.65 | VOH_500UA | ||||||
| IOH = –3 mA | 1.1 V | 1.1 V | 0.85 | VOH_3MA | ||||||
| IOH = –6 mA | 1.4 V | 1.4 V | 1.05 | VOH_6MA | ||||||
| IOH = –8 mA | 1.65 V | 1.65 V | 1.2 | VOH_8MA | ||||||
| IOH = –9 mA | 2.3 V | 2.3 V | 1.75 | VOH_9MA | ||||||
| IOH = –12 mA | 3 V | 3 V | 2.3 | VOH_12MA | ||||||
| VOL | Low-level output voltage | VI = VIL | IOL = 50 µA | 0.65 V | 0.65 V | 0.1 | V | VOL_50UA | ||
| IOL = 200 µA | 0.76 V | 0.76 V | 0.18 | VOL_200UA | ||||||
| IOL = 500 µA | 0.85 V | 0.85 V | 0.2 | VOL_500UA | ||||||
| IOL = 3 mA | 1.1 V | 1.1 V | 0.25 | VOL_3MA | ||||||
| IOL = 6 mA | 1.4 V | 1.4 V | 0.35 | VOL_6MA | ||||||
| IOL = 8 mA | 1.65 V | 1.65 V | 0.45 | VOL_8MA | ||||||
| IOL = 9 mA | 2.3 V | 2.3 V | 0.55 | VOL_9MA | ||||||
| IOL = 12 mA | 3 V | 3 V | 0.7 | VOL_12MA | ||||||
| II | Input leakage current | Control Inputs (DIR, OE): VI = VCCA or GND | 0.65 V – 3.6 V | 0.65 V – 3.6 V | –1 | 1 | µA | II | ||
| Ioff | Partial power down current | A Port: VI or VO = 0 V – 3.6 V | 0 V | 0 V – 3.6 V | –35 | 55 | µA | IOFF | ||
| B Port: VI or VO = 0 V – 3.6 V | 0 V – 3.6 V | 0 V | –35 | 55 | ||||||
| IOZ | High-impedance state output current | A Port: VO = VCCO or GND, VI = VCCI or GND, OE = VIH | 3.6 V | 3.6 V | –8 | 8 | µA | IOZ | ||
| B Port: VO = VCCO or GND, VI = VCCI or GND, OE = VIH | 3.6 V | 3.6 V | –8 | 8 | ||||||
| ICCA | VCCA supply current | VI = VCCI or GND, IO = 0 mA | 0.65 V – 3.6 V | 0.65 V – 3.6 V | 40 | µA | ICCA_0.65v_3.6v | |||
| 0 V | 3.6 V | –12 | ICCA_0V_3.6V | |||||||
| 3.6 V | 0 V | 35 | ICCA_3.6V_0V | |||||||
| ICCB | VCCB supply current | VI = VCCI or GND, IO = 0 mA | 0.65 V – 3.6 V | 0.65 V – 3.6 V | 38 | µA | ICCB_0.65v_3.6v | |||
| 0 V | 3.6 V | 35 |
ICCB_0V_3.6V | |||||||
| 3.6 V | 0 V | –12 | ICCB_3.6V_0V | |||||||
| ICCA + ICCB | Combined supply current | VI = VCCI or GND, IO = 0 mA | 0.65 V – 3.6 V | 0.65 V – 3.6 V | 70 | µA | ICCA+ICCB | |||