SBOA551 June 2022 INA240
The INA241 and INA296 family of devices take advantage of the current feedback front end and isolates the rest of the circuits from the high input common-mode voltage. The following relevant design parameters are known (refer to Figure 5-5): Ri = 10 kΩ; RL = 106 kΩ; Rf = 500 kΩ; Vbias = –9 V which is achieved through negative charge pump for Vs = 5 V.
The output error terms are calculated for the following condition: Vs = 5 V; Vref_x = 2.5 V; Vdiff = 50 mV. The results are shown in Table 6-4.
| Rx (kΩ) | C = Rx / (RL + Rf) | m = C / (1 + C) | Err_Vref (mV) | Err_Vcm (mV) | Err_Vdiff (mV) | Err_Total (mV) |
|---|---|---|---|---|---|---|
| 1 | 0.0017 | 0.0016 | –4.12 | –14.83 | 0.44 | –18.51 |
| 5 | 0.0083 | 0.0079 | –20.46 | –73.65 | 2.17 | –91.94 |
| 10 | 0.0165 | 0.0157 | –40.58 | –146.10 | 4.30 | –182.39 |
| 20 | 0.0330 | 0.0310 | –79.87 | –287.54 | 8.47 | –358.95 |
| 30 | 0.0495 | 0.0458 | –117.92 | –424.53 | 12.50 | –529.95 |
| 40 | 0.0660 | 0.0602 | –154.80 | –557.28 | 16.41 | –695.67 |
| 50 | 0.0825 | 0.0741 | –190.55 | –685.98 | 20.20 | –856.33 |