SBAU460
April 2024
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Overview
2.2
Hardware Configuration
2.2.1
PCM1841Q1EVM Inputs
2.2.1.1
Line Inputs
2.2.1.2
Onboard Microphone Input
2.3
Power Supply
3
Hardware Design Files
3.1
PCM1841Q1EVM Schematic
3.2
PCB Layouts
3.3
PCM1841Q1EVM Bill of Materials
4
Additional Information
4.1
Trademarks
5
Related Documentation
5
Related Documentation
Texas Instruments,
PCM1841-Q1 Quad Channel, 32-Bit, 192kHz, Burr-Brown Audio ADC
data sheet
Texas Instruments,
TPS37xx Dual-Channel, Low-Power, High-Accuracy Voltage Detectors
data sheet