SBAU460
April 2024
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Overview
2.2
Hardware Configuration
2.2.1
PCM1841Q1EVM Inputs
2.2.1.1
Line Inputs
2.2.1.2
Onboard Microphone Input
2.3
Power Supply
3
Hardware Design Files
3.1
PCM1841Q1EVM Schematic
3.2
PCB Layouts
3.3
PCM1841Q1EVM Bill of Materials
4
Additional Information
4.1
Trademarks
5
Related Documentation
Features
Complete evaluation kit for the PCM1841-Q1: a stereo high performance ADC with hardware pin controls
Powered from single 5V supply
Jumper selection to control hardware pins
Easy interfacing available for audio measurement tools
On-board microphone provided for voice recording testing