SBAU460 April 2024
The format of the audio data and the operating mode of the ADC are controlled by the following pins: MD0, MD1, MSZ, FMT0, and FMT1. These signals are referenced to IOVDD and can be set to high (1) or low (0). If no shunt is installed, then a 10kΩ pulldown resistor sets the pin low so that the ADC remains in a defined state. Table 3-1 shows the header numbers and the pin functions and Table 3-2 shows the possible modes and output formats. The MSZ pin selects whether the device is a controller or a target on the audio bus. When MSZ is pulled high, the device is in target mode and MD1 becomes an input for MCLK. A shunt connecting J19 to the center pin of J18 routes the MCLK signal provided on J8 to the MD1 pin on the ADC to allow for easy interfacing with audio measurement equipment while in controller mode.
| Designator | Function |
|---|---|
| J1 | Differential line, microphone input 1 |
| J2 | Differential line, microphone input 2 |
| J3 | Differential line, microphone input 3 |
| J4 | Differential line, microphone input 4 |
| J5 | IOVDD-SYS voltage selection (1.8V or 3.3V) |
| J6 | +5-V supply input |
| J7 | Connector to AC-MB |
| J8 | Digital audio serial interface |
| J9 | Connect AVDD to onboard 3.3V regulator |
| J10 | Connect IOVDD to IOVDD-SYS |
| J13 | MSZ select |
| J14 | Connect MICBIAS to onboard microphone |
| J15 | Microphone OUT+ to ADC IN1P |
| J16 | Microphone OUT– to ADC IN1M |
| J17 | MDO select |
| J18 | MD1 select |
| J19 | Connect MCLK to MD1 |
| J20 | FMT0 select |
| J21 | FMT1 select |
| MD0 Modes | ||
|---|---|---|
| MD0 | MSZ (0 = target, 1 = controller) | MDO Functional Mode |
| 0 | 0 | Linear phase filter |
| 0 | 1 | MCLK = 256 × Fs |
| 1 | 0 | Low latency filter |
| 1 | 1 | MCLK = 512 × Fs |
| MD1 Modes | ||
| MD1 | MSZ (0 = target, 1 = controller) | MD1 Functional Mode |
| 0 | 0 | DRE disabled |
| 0 | 1 | MCLK input |
| 1 | 0 | DRE enabled |
| 1 | 1 | MCLK input |
| Audio Output Data Format | ||
| FMT0 | FMT1 | Data Format |
| 0 | 0 | 4 channel TDM |
| 0 | 1 | 2 channel TDM |
| 1 | 0 | 2 channel left-justified |
| 1 | 1 | 2 channel I2S |
All hardware pins are tied low by default, placing the device in target mode with a linear phase filter, DRE disabled, and 4-channel TDM audio output.
For more information on the operating modes of the PCM1841-Q1 device, see the PCM1840 Quad Channel, 32-Bit, 192kHz, Burr-Brown Audio ADC Data Sheet.