SBAU409A
September 2022 – November 2022
Abstract
Trademarks
1
Overview
1.1
ADS9218EVM-PDK Features
1.2
ADS9218EVM Features
2
Analog Interface
2.1
ADS9218 Device Connections
2.2
ADC Differential Input Fully Differential Amplifier (FDA)
2.3
Common Mode Amplifier Drive
2.4
Voltage Reference
3
Digital Interface
3.1
Clock Connection
4
Power Supplies
5
ADS9218EVM Software Installation
6
EVM Operation
6.1
USB Driver Installation
6.2
Connecting the Hardware and Starting Software
6.3
Optional Connections to the EVM
6.4
Initial Required Setup on the Config Tab
6.5
Initial Required Setup on the Capture Tab
7
Bill of Materials, Schematics, and Layout
7.1
Bill of Materials (BOM)
7.2
Schematics
7.3
Layout
8
Revision History
7
Bill of Materials, Schematics, and Layout