SBAU227A March 2014 – June 2021
The TPS56C20EVM-614 provides input/output connectors and test points as shown in Table 4-1. The design requires a power supply capable of supplying 4 A to connect to J1 through a pair of 20-AWG wires. The design requires the load to connect to J3 through a pair of 20-AWG wires. The maximum load current capability is 12 A. Wire lengths must be minimized to reduce losses in the wires. Test point TP3 provides a place to monitor the VIN input voltages with TP4 (which provides a convenient ground reference). The design uses TP6 to monitor the output voltage with TP7 as the ground reference.
| Reference Designator | Function |
|---|---|
| J1 | PVIN input voltage connector (See Table 1-1 for PVIN range) |
| J2 | VIN input voltage connector. Not normally used |
| J3 | VOUT, 1.1V at 12A maximum |
| JP1 | PVIN to VIN jumper. Normally closed |
| JP2 | I2C interface pull up jumper for SDA |
| JP3 | I2C interface pull up jumper for SCL |
| JP4 | I2C interface grounding jumper for A1 |
| JP5 | I2C interface grounding jumper for A0 |
| JP6 | Enable Jumper. Close to disable, open to enable |
| TP1 | GND test point for VIN connector |
| TP2 | VIN test point |
| TP3 | PVIN test point |
| TP4 | GND test point for PVIN connector |
| TP5 | SW test point |
| TP6 | Output voltage test point at VOUT connector |
| TP7 | GND test point at VOUT connector |
| TP9 | Analog GND test point |
| TP10 | Test point in voltage divider network. Used for loop response measurements |