SBAK044 February 2026 DAC39RF10-SP
| MIL-PRF-38535 Item | Construction and Exception |
|---|---|
| Eutectic SnPb solder bumps | Pb-free internal solder bumps encapsulated with underfill |
| Chip Caps termination | 32 Chip caps with pure-Sn termination not encapsulated |
|
WLR |
Thermal Stability not Performed by TSMC FAB |
| TID | Per TM 1019 Condition A |
TI performed a single-lot Sn-whisker study on the DAC39RF10-SP 256ACL package with the following conditions:
|
REL TEST |
CONDITION |
SAMPLE SIZE |
RESULT |
|---|---|---|---|
|
Temperature Cycling |
-55/85 C, 1500 cycles |
1 lot, 3u/lot, 32 cap/unit, total 192 terminations |
100% passed electrical testing. No whisker detected based on 100X optical inspection. |
|
Unbiased Temperature Humidity Low |
30C / 60%, 4000 Hours |
1 lot, 3u/lot, 32 cap/unit, total 192 terminations |
100% passed electrical testing. No whisker detected based on 100X optical inspection. |
| Unbiased Temperature Humidity High | 55C / 85%, 4000 Hours | 1 lot, 3u/lot, 32 cap/unit, total 192 terminations |
100% passed electrical testing. No whisker detected based on 100X optical inspection. |