SBAK033 February   2025 ADC168M102R-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
  5. 2SEE Mechanisms
  6. 3Test Device and Test Board Information
  7. 4Irradiation Facility and Setup
  8. 5Single-Event Latch-Up Results
  9. 6Summary
  10. 7Confidence Interval Calculations
  11. 8References

Single-Event Latch-Up Results

During SEL characterization, the device was heated using forced hot air, maintaining the device temperature at 125°C. The temperature was monitored by means of a K-type thermocouple attached as close to the device as possible. The species used for SEL testing was a silver (47Ag) ion with an angle-of-incidence of 0° for an LETEFF = 48MeV-cm2/mg. The kinetic energy in the vacuum for this ion is 1.634GeV (15-MeV/amu line). A flux of approximately 105 ions/s-cm2 and a fluence of approximately 107 ions/cm were used for two runs. The external voltage with the highest recommended voltage setting of 5.5V is applied onboard AVDD connector. The run duration to achieve this fluence was approximately two minutes. As shown in Table 5-1, no SEL events were observed during the exposure of 3 EVM boards completing two runs each. Figure 5-1 shows the current plots during beam exposure.

Table 5-1 ADC168M102R-SEP SEL Conditions Using 47Ag at an Angle-of-Incidence of 0°
Board # DISTANCE (mm) TEMPERATURE (°C) ION ANGLE

FLUX

(ions × cm2/mg)

FLUENCE

(# ions)

LETEFF

(MeV.cm2/mg)

1

40

125

Ag

0° 1.00E+05 1.00E+07

48

2

40

125

Ag

0° 1.00E+05 1.00E+07

48

3

40

125

Ag

0° 1.00E+05 1.00E+07

48

No SEL events were observed, indicating that the ADC168M102R-SEP is SEL-immune at LETEFF = 48MeV-cm2/mg and T = 125°C. Using the MFTF method described in Appendix A and combining (or summing) the fluences of the three runs at 125°C (1 × 107), the upper-bound cross section (using a 95% confidence level) is calculated in Equation 1:

Equation 1. σ S E L   ≤   1 . 84 ×   10 – 7   c m 2

where:

  • LETEFF = 48 MeV-cm2/mg
  • T = 125°C
 AVDD and DVDD Transients
                    During Run #1 Figure 5-1 AVDD and DVDD Transients During Run #1