SBAK033 February   2025 ADC168M102R-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
  5. 2SEE Mechanisms
  6. 3Test Device and Test Board Information
  7. 4Irradiation Facility and Setup
  8. 5Single-Event Latch-Up Results
  9. 6Summary
  10. 7Confidence Interval Calculations
  11. 8References

Summary

Radiation effects on the radiation-tolerant, full featured, general purpose, 16-bit analog-to-digital converter (ADC) ADC168M102R-SEP, was studied. This device passed a total dose rate of up to 30krad(Si) and is latch-up immune up to LETEFF = 48MeV-cm2/mg and T = 125°C.