SBAK033 February 2025 ADC168M102R-SEP
The ADC168M102R-SEP is a radiation-tolerant dual, 16-bit, 1MSPS analog-to-digital converter (ADC) with eight pseudo- or four fully-differential input channels grouped into two pairs for simultaneous signal acquisition.
The analog inputs are maintained differentially to the input of the ADC. The input multiplexer can be used in either pseudo-differential mode, supporting up to four channels per ADC (4x2), or in fully-differential mode that allows to convert up to two inputs per ADC (2x2).
The ADC168M102R-SEP offers two programmable reference outputs, flexible supply voltage ranges, a programmable auto-sequencer, data storage of up to four conversion results per channel, and several power-down features.
|
DESCRIPTION |
DEVICE INFORMATION |
|---|---|
|
TI part number |
ADC168M102R-SEP |
|
MLS number |
ADC168M102RRHBTSEP |
|
Device function |
Radiation-tolerant, 16-bit ADC |
|
Technology |
HPA07 |
|
Exposure facility |
Radiation Effects Facility, Cyclotron Institute, Texas A&M University |
|
Heavy ion fluence per run |
1×106 – 1×107 ions/cm2 |
| Irradiation temperature | 125°C (for SEL testing) |