SBAK031 April   2025 AFE7950-SP

 

  1.   1
  2.   AFE7950-SP Total Ionizing Dose (TID) Radiation Report
  3.   Trademarks
  4. 1Device Information
    1. 1.1 Device Details
  5. 2TID Test Setup
    1. 2.1 Test Methodology
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
      1. 2.3.1 Biasing Conditions
    4. 2.4 Exposure Details
  6. 3TID Characterization Test Results
  7.   A TID Data Plots

Test Methodology

Known-good and tested AFE7950-SP samples were irradiated at a dose rate of 120 rad(Si)/s up to a total dose of 100 krad(Si). After exposure, units were re-tested using the production test solution, ensuring devices still meet datasheet specifications.