SBAK031 April 2025 AFE7950-SP
The AFE7950-SP is a high performance, wide bandwidth, multi-channel transceiver, integrating four RF sampling transmitter chains, four RF sampling receiver chains and two RF sampling feedback chains (six RF sampling ADCs total). With analog bandwidth up to 12GHz, this device enables direct RF sampling in the L, S, C and X-band frequency ranges without the need for additional frequency conversions stages. This improvement in density and flexibility enables high-channel-count, software-defined, multi-use, radio frequency sub-systems.