SBAK031 April 2025 AFE7950-SP
Twenty-five (25) units were characterized at the 120 rad(Si)/s dose level with biased voltage conditions.
Dose Rate | 120 rad(Si)/s |
| Total Samples | 27 (5 samples per dose level; 2 control) |
| Exposure Levels | 3 krad(Si), 10 krad(Si), 30 krad(Si), 50 krad(Si), 100 krad(Si) |
Supply Voltages | DVDD = 0.9V AVDD = 1.2V IOVDD = 1.8V |