SBAA793 March   2026 TXG1020-Q1 , TXG1021-Q1 , TXG1041-Q1 , TXG1042-Q1 , TXG4020-Q1 , TXG4021-Q1 , TXG4041-Q1 , TXG4042-Q1 , TXG8010-Q1 , TXG8020-Q1 , TXG8021-Q1 , TXG8041-Q1 , TXG8042-Q1 , TXG8122-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction: The Automotive Ground Reality
  5. 2Automotive Ground-Level Voltage Translation (TXG) Portfolio
  6. 3Automotive Application Examples using TXG Ground-Level Translators
    1. 3.1 Bridging Logic and Power Domains in 48V / 12V Automotive Systems
    2. 3.2 Simplifying Automotive Media Hub and USB Charging
    3. 3.3 Robust Battery Monitoring in 48V Automotive Systems
    4. 3.4 Simplifying Multiboard I/O Design
    5. 3.5 Automotive Audio Systems
    6. 3.6 Redundant Safety for Electrical Power Steering Subsystem
    7. 3.7 Robust IGBT Temperature Telemetry across Ground Domains
    8. 3.8 Mitigating Ground Bounce in Single-Ended Interfaces
    9. 3.9 Reliable Communication in ADAS Camera
  7. 4When to Use TXG vs. Galvanic Isolation
  8. 5Getting Started
  9. 6Summary
  10. 7References

Automotive Application Examples using TXG Ground-Level Translators