SBAA793 March   2026 TXG1020-Q1 , TXG1021-Q1 , TXG1041-Q1 , TXG1042-Q1 , TXG4020-Q1 , TXG4021-Q1 , TXG4041-Q1 , TXG4042-Q1 , TXG8010-Q1 , TXG8020-Q1 , TXG8021-Q1 , TXG8041-Q1 , TXG8042-Q1 , TXG8122-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction: The Automotive Ground Reality
  5. 2Automotive Ground-Level Voltage Translation (TXG) Portfolio
  6. 3Automotive Application Examples using TXG Ground-Level Translators
    1. 3.1 Bridging Logic and Power Domains in 48V / 12V Automotive Systems
    2. 3.2 Simplifying Automotive Media Hub and USB Charging
    3. 3.3 Robust Battery Monitoring in 48V Automotive Systems
    4. 3.4 Simplifying Multiboard I/O Design
    5. 3.5 Automotive Audio Systems
    6. 3.6 Redundant Safety for Electrical Power Steering Subsystem
    7. 3.7 Robust IGBT Temperature Telemetry across Ground Domains
    8. 3.8 Mitigating Ground Bounce in Single-Ended Interfaces
    9. 3.9 Reliable Communication in ADAS Camera
  7. 4When to Use TXG vs. Galvanic Isolation
  8. 5Getting Started
  9. 6Summary
  10. 7References

Summary

Modern automotive architectures distribute electronics across multiple voltage, power, and ground domains, making ground mismatch a recurring system-level challenge. High current loads, long harnesses, switching noise, intentional offsets, and zonal partitioning can introduce DC ground shifts and AC disturbances that degrade digital interface reliability. Conventional mitigation methods including grounding strategies, discrete level shifting, and galvanic isolation often increase cost, latency, power, and design complexity when safety isolation is unnecessary. Texas Instruments Ground-Level Voltage Translation (TXG) family offers a compact, scalable design by enabling simultaneous voltage and ground translation while preserving signal integrity.

With support for ground offsets up to ±80V, low propagation delay, strong noise immunity, and flexible channel options, TXG devices enable reliable cross-domain communication for interfaces such as I²C, SPI, UART, GPIO, and Audio across applications including power systems, battery monitoring, infotainment, audio, ADAS, and safety subsystems. By combining low-latency performance, small form factor integration, and cost-efficient robustness, the TXG portfolio allows designers to effectively manage ground-domain interactions while improving scalability, reliability, and architectural flexibility in next-generation automotive systems.