SBAA461 December   2020 ADC3541 , ADC3542 , ADC3543 , ADC3544 , ADC3641 , ADC3642 , ADC3643 , ADC3644 , ADC3660 , ADC3681 , ADC3682 , ADC3683

 

  1.   Trademarks
  2. 1Introduction
  3. 2Reduce Data Rates: Optimize Pin Count and Data Rate
    1. 2.1 Parallel CMOS
      1. 2.1.1 Parallel SDR
      2. 2.1.2 Parallel DDR
    2. 2.2 Serial CMOS
      1. 2.2.1 2 Wire
      2. 2.2.2 1 Wire
      3. 2.2.3 0.5 Wire
  4. 3Reduce Data Rates: Decimation
  5. 4Summary
  6. 5References

2 Wire

In 2 Wire mode, all 14 bits of one channel are being transmitted on two wires, 7 bits per wire. In a 2CH ADC (ADC3643), there are a total of 6 data outputs/resistors: 4 data resistors (2 per channel), 1 Data Clock and 1 Frame Clock.

GUID-20201203-CA0I-M5XF-DDGN-4JRR10XB9BSX-low.png Figure 2-5 ADC3643 Serial CMOS: 2 Wire Resistors

A total of 7 bits per wire will be transmitted over one frame clock period. The serialization rate is 7x times the sampling rate. The data rate is limited to ~250 due to the CMOS interface, so the max sampling rate in this mode is 35 MSPS. Higher sampling rates can be used when decimation is used.

Table 2-4 2 Wire Serial CMOS (No Decimation)

Mode

Max Sampling Rate (MSPS)

Serialization Rate

Data Rate (Mbps)

Data Outputs/ Resistors

2 Wire

35

7

250

6

GUID-20201102-CA0I-D662-NHGB-NFCXMV3LHFBS-low.png Figure 2-6 Serial CMOS 2W Timing Diagram