SBAA217 July 2016
The lens holder should match the thread diameter and the thread pitch of the lens. An example metric thread specification is M12 × 0.5. This means that the thread is of 12 mm diameter and 1 full rotation of the lens in the holder would move it vertically by 0.5 mm.