SBAA051A January 1994 – April 2015 MSC1210Y2 , MSC1210Y3 , MSC1210Y4 , MSC1210Y5
The most common method used to describe data acquisition and conversion system accuracy is to compute the root-sum squared (RSS) errors of the system components. The RSS error is a statistical value which is equivalent to the standard deviation (1σ), and represents the square root of the sum of the squares of the peak errors of each system component, including ADC quantization error:
where
The source irnpedance, data bandwidth, A/D converter resolution and system throughput rate affect these error calculations. To simplify, errors can be calculated by assuming the following:
| Error Source | Resolutions | |||
|---|---|---|---|---|
| 8 Bits | 10 Bits | 12 Bits | ||
| MUX Error | 0.0025% | 0.0025% | 0.0025% | |
| AMP Error | 0.01% | 0.01% | 0.01% | |
| S/H Error | 0.01% | 0.01% | 0.01% | |
| ADC Errors | Analog | 0.02% | 0.05% | 0.012% |
| Quantizing | 0.02% | 0.05% | 0.012% | |
| RSS Error | 0.283% | 0.072% | 0.022% | |