DLPU110B April   2021  – August 2022 DLPC6540

 

  1.   Programmer's Guide
  2.   Trademarks
  3. 1 Scope
  4. 2 References
  5. 3 Acronyms
  6. 4 System Boot
    1. 4.1 Data In flash
    2. 4.2 Bootloader Application
    3. 4.3 Main Application
    4. 4.4 Commands supported by Bootloader and Main Applications
    5. 4.5 Debug Terminal
    6. 4.6 HOST_IRQ/SYSTEM_BUSY
    7. 4.7 Heartbeat
    8. 4.8 Low-level Fault
  7. 5 System Status
  8. 6 Version
  9. 7 Power Modes
  10. 8 Display Modes
  11. 9 Source Detection and Configuration
  12. 10Internal sources
    1. 10.1 Test Patterns (TPG)
    2. 10.2 Solid Field (SFG) Color
    3. 10.3 Curtain
  13. 11Display Formatting
  14. 12Image Processing
  15. 13Illumination Control
  16. 14Peripherals
    1. 14.1 GPIO
  17. 15Interface Protocol
    1. 15.1 Supported Interfaces
    2. 15.2 I2C Target
    3. 15.3 USB
  18. 16Command Protocol
    1. 16.1 Command Packet
    2. 16.2 Response Packet
    3. 16.3 Destination Details
    4. 16.4 Error Handling and Recovery
    5. 16.5 System Busy - I2C scenarios
      1. 16.5.1 GPIO implementation
      2. 16.5.2 Short Status response
    6. 16.6 Support for Variable Data Size
  19. 17Auto-Initilization Batch File
  20. 18Command Descriptions
  21. 19 System Commands
    1. 19.1  3D
    2. 19.2  Administrative
    3. 19.3  Autolock
    4. 19.4  Blending
    5. 19.5  Bootloader
    6. 19.6  Calibration
    7. 19.7  Debug Internal
    8. 19.8  Debug
    9. 19.9  General Operation
    10. 19.10 Illumination
    11. 19.11 Image Processing
    12. 19.12 Peripherals
    13. 19.13 Warping
    14. 19.14 Manual WPC
  22. 20Revision History

Revision History

Changes from Revision A (February 2022) to Revision B (August 2022)

  • Added description of software version compatibilityGo
  • Blending commands added #GUID-20220704-SS0T-3MTL-FB0B-P26CP32R1NVT/GUID-3D5BF30B-4DC7-4772-BE57-29FC16DEE69B Go
  • Modified Get Programmable flash sector information(21h) descriptionGo
  • Added description for Table 19-61 Go
  • Added Actuator EEPROM Free Memory Access(6E) and Actuator EEPROM Free Memory Info(6F) commandsGo
  • Updated the return parameters of Get apply manual warping command(36h)Go
  • Added detailed description of Smooth Warp commands, Set Manual Warp update mode(39h) and Set Manual Warp Table commands(34h)Go

Changes from Revision * (April 2021) to Revision A (February 2022)

  • Three D Source Configuration (B2h)added.Go
  • New parameters added in Version(01h) command.Go
  • Changes made in EEPROM Data Present(07h) command.Go
  • Changes made in EEPROM Invalidate(0Ah) command.Go
  • XPR Calibration Pattern Display(ABh) command added.Go
  • WPC Calibration Data(C6h) command added.Go
  • Maximum SSI Drive Level(CEh) command added.Go
  • WPC Calibration Structure Overide(D2h) command added.Go
  • Changes made in DB Border Configuration(BBh) command. Go
  • All the DB Aperture related commands removed.Go
  • Opcode of Vx1 Hw Status command changed.Go
  • EEPROM Free Area Offset(FFh) command added.Go
  • Enable Low Latency Mode(12h) command added.Go
  • Warp Timing Validation Enable Adjust Wrp(3Bh) command added.Go
  • Is Warp Geometry Modified (3Ch) command added.Go
  • Img White Peaking Factor(4Ch) command added.Go
  • XPR Filter Strength(4Dh) command added.Go
  • Image Color Profile(51h) command added.Go
  • Image Point HSG(52h) command added.Go
  • Spcc Control Points(53h) command added.Go
  • PCC Coefficients Direct(54h) command added.Go
  • EEPROM Lock State(6Ch) command added.Go
  • PWM Output Configuration(65H) command removed.Go
  • PWM Input Configuration(66h) command removed.Go
  • CW PWM Configuration(68h) command removed.Go
  • All the commands in this category have been newly added.Go