DLPU110B April   2021  – August 2022 DLPC6540

 

  1.   Programmer's Guide
  2.   Trademarks
  3. Scope
  4. References
  5. Acronyms
  6. System Boot
    1. 4.1 Data In flash
    2. 4.2 Bootloader Application
    3. 4.3 Main Application
    4. 4.4 Commands supported by Bootloader and Main Applications
    5. 4.5 Debug Terminal
    6. 4.6 HOST_IRQ/SYSTEM_BUSY
    7. 4.7 Heartbeat
    8. 4.8 Low-level Fault
  7. System Status
  8. Version
  9. Power Modes
  10. Display Modes
  11. Source Detection and Configuration
  12. 10Internal sources
    1. 10.1 Test Patterns (TPG)
    2. 10.2 Solid Field (SFG) Color
    3. 10.3 Curtain
  13. 11Display Formatting
  14. 12Image Processing
  15. 13Illumination Control
  16. 14Peripherals
    1. 14.1 GPIO
  17. 15Interface Protocol
    1. 15.1 Supported Interfaces
    2. 15.2 I2C Target
    3. 15.3 USB
  18. 16Command Protocol
    1. 16.1 Command Packet
    2. 16.2 Response Packet
    3. 16.3 Destination Details
    4. 16.4 Error Handling and Recovery
    5. 16.5 System Busy - I2C scenarios
      1. 16.5.1 GPIO implementation
      2. 16.5.2 Short Status response
    6. 16.6 Support for Variable Data Size
  19. 17Auto-Initilization Batch File
  20. 18Command Descriptions
  21. 19 System Commands
    1. 19.1  3D
    2. 19.2  Administrative
    3. 19.3  Autolock
    4. 19.4  Blending
    5. 19.5  Bootloader
    6. 19.6  Calibration
    7. 19.7  Debug Internal
    8. 19.8  Debug
    9. 19.9  General Operation
    10. 19.10 Illumination
    11. 19.11 Image Processing
    12. 19.12 Peripherals
    13. 19.13 Warping
    14. 19.14 Manual WPC
  22. 20Revision History

Auto-Initilization Batch File

The DLPC6540 systems provide the option of an auto-initialization batch file that can be included in the flash image using the advanced mode of DLP Control Program. The auto-initialization batch file allows the user to specify a set of commands (as described in this document) to be executed at system startup (such as booting up in Splash display mode or fixed video input for fast boot up time etc).The firmware executes the command specified in this batch-file in the specified order after it completes its own initialization procedure.

This feature provides allows the user to pre-configure the system to consistent set of powerup conditions.