DLPU082B August   2021  – August 2022 DLPC7540

 

  1.   Programmer's Guide
  2.   Trademarks
  3. Scope
  4. References
  5. Acronyms
  6. System Boot
    1. 4.1 Data In flash
    2. 4.2 Bootloader Application
    3. 4.3 Main Application
    4. 4.4 Commands Supported by Bootloader and Main Applications
    5. 4.5 Debug Terminal
    6. 4.6 HOST_IRQ/SYSTEM_BUSY
    7. 4.7 Heartbeat
    8. 4.8 Low-level Fault
  7. System Status
  8. Version
  9. Power Modes
  10. Display Modes
  11. Source Detection and Configuration
  12. 10Internal sources
    1. 10.1 Test Patterns (TPG)
    2. 10.2 Solid Field (SFG) Color
    3. 10.3 Curtain
  13. 11Display Formatting
  14. 12Image Processing
  15. 13Illumination Control
  16. 14Peripherals
    1. 14.1 GPIO
    2. 14.2 PWM
  17. 15Interface Protocol
    1. 15.1 Supported Interfaces
    2. 15.2 I2C Target
    3. 15.3 USB
  18. 16Command Protocol
    1. 16.1 Command Packet
    2. 16.2 Response Packet
    3. 16.3 Destination Details
    4. 16.4 Error Handling and Recovery
    5. 16.5 System Busy - I2C scenarios
      1. 16.5.1 GPIO implementation
      2. 16.5.2 Short Status response
    6. 16.6 Support for Variable Data Size
  19. 17Auto-Initialization Batch File
  20. 18Command Descriptions
  21. 19System Commands
    1. 19.1  3D
    2. 19.2  Administrative
    3. 19.3  Autolock
    4. 19.4  Blending
    5. 19.5  Bootloader
    6. 19.6  Calibration
    7. 19.7  Debug Internal
    8. 19.8  Debug
    9. 19.9  General Operation
    10. 19.10 Illumination
    11. 19.11 Image Processing
    12. 19.12 Manual WPC
    13. 19.13 Peripherals
    14. 19.14 Warping
  22.   Revision History

Illumination Control

The controller has built in driver functions to control different types of solid-state illumination (SSI) systems. Two types of signals go into the illumination system:

  • Enable strobes: Enable strobes are meant for turning ON/OFF of the Red, Green and Blue illumination modules independently. These signals are generated by the PWM sequences.
  • Current control signals: Current control signals meant for driving specified illumination module with specific level of current. The current levels can be specified by the user using DLPA3005 set current command. In case algorithms like LED WPC (White Point Control) and/or Dynamic Black are enabled, then the illumination current values are determined by these algorithms.

Commands are provided for current control of three types of systems:

  • General PWM based
  • DLPA3005 PMIC based

Use the Set Illumination Enable command to turn the illuminators ON or OFF.