DLPU082B August 2021 – August 2022 DLPC7540
Set Illumination Enable | |
---|---|
Write Parameter(s) | |
Byte | Description |
Byte 0 | 0 - Disabled 1 - Only Red LED Enabled 2 - Only Green LED Enabled 3 - Red and Green LEDs Enabled 4 - Only Blue LED Enabled 5 - Red and Blue LEDs Enabled 6 - Green and Blue LEDs Enabled 7 - All LEDs Enabled |
Enables or Disables the illumination. |
Get Illumination Enable | |
---|---|
Data returned is in the same format as the Write Parameter(s). | |
Gets the enable state of illumination. |
Set SSI Drive Levels | |
---|---|
Write Parameter(s) | |
Byte | Description |
Byte 0 |
Applicable only for PWM based LED driver |
Bytes 1-2 |
Drive Level Red |
Bytes 3-4 |
Drive Level Green |
Bytes 5-6 |
Drive Level Blue |
Bytes 7-8 |
Drive Level C1 |
Bytes 9-10 |
Drive Level C2 |
Bytes 11-12 |
Drive Level Sense |
Sets the drive current of all the channels of the SSI based illumination. Appicable for DLPA3005 or PWM based LED drivers Command should not be used if Dynamic Black or White Point Correction is enabled |
Get SSI Drive Levels | |
---|---|
Read Parameter(s) | |
Byte | Description |
Byte 0 |
Applicable only for PWM based LED driver |
Return Parameter(s) | |
Byte | Description |
Bytes 0-1 |
Drive Level Red |
Bytes 2-3 |
Drive Level Green |
Bytes 4-5 |
Drive Level Blue |
Bytes 6-7 |
Drive Level C1 |
Bytes 8-9 |
Drive Level C2 |
Bytes 10-11 |
Drive Level Sense |
Gets the drive current of all the channels of the SSI based illumination. Appicable for DLPA3005 or PWM based LED drivers |