DLPU082B August 2021 – August 2022 DLPC7540
When the system is operating in normal power mode, the user can change the display mode of the system using Set Display command. Display of contents from different sources such as Test Pattern (internal pre-programmed), Solid Field, Splash (logo image), Curtain, and External Source are supported. Controller firmware is designed to hide mode transition artifacts. However, where the transition artifacts are not completely hidden, user has the option to freeze the display (using Enable Freeze command), display a blank curtain or turn off illuminator (using Set Illumination Enable command) to hide those artifacts.