DLPC105B September 2018 – June 2024 DLP470NE , DLP470TE , DLP471NE , DLP471TE , DLP472NE , DLP472TE , DLP472TP , DLP473NE , DLP650NE , DLP650TE , DLP651NE , DLP660TE , DLP780NE , DLP780TE , DLP781NE , DLP781TE
A major advantage of laser TVs is the ability to transport the compact device to any location versus a heavy traditional display system.
Depending on the design, the size and form factor of a laser TV device can be reduced. Higher brightness and resolution can result in additional thermal management in the form of heat sinks and fans which add to the overall size. When the right design considerations and trade-offs are made, a laser TV can be put into a form factor that can satisfy most every use case.