ZHCSC42J July 2013 – October 2014 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD
PRODUCTION DATA.
The WiLink 8 module is a self-contained connectivity solution based on WiLink 8 connectivity. As the eighth-generation connectivity combo chip from TI, the WiLink 8 module is based on proven technology.
Table 6-1 through Table 6-3 list performance parameters along with shutdown and sleep currents.
| WLAN(3) | SPECIFICATION (TYP) | CONDITIONS |
|---|---|---|
| Maximum TX power | 17.3 dBm | 1 Mbps DSSS |
| Minimum sensitivity | –96.3 dBm | 1 Mbps DSSS |
| Sleep current | 160 µA | Leakage, firmware retained |
| Connected IDLE | 750 µA | No traffic IDLE connect |
| RX search | 54 mA | Search (SISO20) |
| RX current (SISO20) | 65 mA | MCS7, 2.4 GHz |
| TX current (SISO20)(1) | 238 mA | MCS7, 2.4 GHz, +11.2 dBm |
| Maximum peak current consumption during calibration(2) | 850 mA |
| BLUETOOTH | SPECIFICATION (TYP) | CONDITIONS |
|---|---|---|
| Maximum TX power | 12.7 dBm | GFSK |
| Minimum sensitivity | –92.2 dBm | GFSK |
| Sniff | 178 µA | 1 attempt, 1.28 s (+4 dBm) |
| Page or inquiry | 253 µA | 1.28-s interrupt, 11.25-ms scan window (+4 dBm) |
| A2DP | 7.5 mA | MP3 high quality 192 kbps (+4 dBm) |
| PARAMETER | POWER SUPPLY CURRENT | TYP | UNIT |
|---|---|---|---|
| Shutdown mode All functions shut down |
VBAT | 10 | µA |
| VIO | 2 | µA | |
| WLAN sleep mode | VBAT | 160 | µA |
| Bluetooth sleep mode | VBAT | 110 | µA |
Figure 6-1 shows a high-level view of the WL1835MOD variant.
The device supports the following WLAN features:
The device supports the following Bluetooth features:
The device supports the following BLE features:
Figure 6-2 shows the markings for the TI WiLink 8 module.
Figure 6-2 WiLink 8 Module Markings
Table 6-4 describes the WiLink 8 module markings.
| MARKING | DESCRIPTION |
|---|---|
| WL18 MODGB | Model |
| && | Test grade (for more information, see Section 6.5, Test Grades) |
| Z64-WL18SBMOD | FCC ID: single modular FCC grant ID |
| 451I-WL18SBMOD | IC: single modular IC grant ID |
| YYWWSSF | LTC (lot trace code):
|
| 201-135370 | R: single modular TELEC grant ID |
![]() |
TELEC compliance mark |
| CE | CE compliance mark |
To minimize delivery time, TI may ship the device ordered or an equivalent device currently available that contains at least the functions of the part ordered. From all aspects, this device will behave exactly the same as the part ordered. For example, if a customer orders device WL1801MOD, the part shipped can be marked with a test grade of 37, 07 (see Table 6-5).
| MARK 1 | WLAN | BLUETOOTH |
|---|---|---|
| 0& | Tested | – |
| 3& | Tested | Tested |
| MARK 2 | WLAN 2.4 GHz | MIMO 2.4 GHz |
| &1 | Tested | – |
| &5 | Tested | Tested |