ZHCSFI4C September 2016 – March 2020 UCD90160A
PRODUCTION DATA.
NOTE
Figure 32 is a simplified application schematic. Voltage dividers such as the ones placed on VMON1 input have been omitted for simplifying the schematic. All VMONx pins which are configured to measure a voltage that exceeds the 2.5V ADC reference are required to have a voltage divider.