SLUSFA7A July 2025 – October 2026 UCC57142 , UCC57148
PRODUCTION DATA
The UCC57142 device provides an undervoltage lockout threshold of 12V and the UCC57148 device provides an undervoltage lockout threshold of 8V. The UVLO hysteresis range helps to avoid any chattering due to the presence of noise on the bias supply. 1V of typical UVLO hysteresis is expected. 2μs of turn-on delay is expected due to the UVLO feature during startup or when the supply voltage exceeds the rising thresholds. The UVLO turn-off delay is also minimized as much as possible to 3μs maximum. The UVLO delay is designed to minimize chattering that can occur due to very fast transients that can appear on VDD. When the bias supply is below UVLO thresholds, the outputs are held actively low irrespective of the state of the input pins. After exceeding the UVLO threshold, EN/FLT is charged by an external pullup circuit. The fault clear time depends on the time constant of RFLTC and CFLTC. Once the UVLO and EN/FLT thresholds have been cleared, OUT follows IN after the first rising edge on IN.