ZHCSGC2F June 2017 – January 2019 UCC5310 , UCC5320 , UCC5350 , UCC5390
PRODUCTION DATA.
DEVICE OPTION(1) | PACKAGE | MINIMUM SOURCE CURRENT | MINIMUM SINK CURRENT | PIN CONFIGURATION | UVLO | ISOLATION RATING |
---|---|---|---|---|---|---|
UCC5310MC | D | 2.4 A | 1.1 A | Miller clamp | 12 V | 3-kVRMS |
DWV | 5-kVRMS | |||||
UCC5320EC | D | 2.4 A | 2.2 A | UVLO with reference to GND2 | 12 V | 3-kVRMS |
UCC5320SC | D | 2.4 A | 2.2 A | Split output | 12 V | 3-kVRMS |
DWV | 5-kVRMS | |||||
UCC5350MC | D | 5 A | 5 A | Miller clamp | 12 V | 3-kVRMS |
UCC5350SB | D | 5 A | 5 A | Split Output | 8 V | 3-kVRMS |
UCC5390EC | D | 10 A | 10 A | UVLO with reference to GND2 | 12 V | 3-kVRMS |
DWV | 5-kVRMS | |||||
UCC5390SC | D | 10 A | 10 A | Split output | 12 V | 3-kVRMS |