ZHCSIU2K June 2001 – November 2023 UCC27323 , UCC27324 , UCC27325 , UCC37323 , UCC37324 , UCC37325
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT (INA, INB) | |||||||
| VIN_H | Logic 1 input threshold | 1.6 | 2.2 | 2.5 | V | ||
| VIN_L | Logic 0 input threshold | 0.8 | 1.2 | 1.5 | |||
| Input current | 0 V ← VIN ← VDD | –10 | 10 | µA | |||
| OUTPUT (OUTA, OUTB) | |||||||
| Output current | VDD = 14 V(1) | 4 | A | ||||
| ROH | Output resistance high | IOUT = –10 mA, (2) | 0.6 | 1.5 | Ω | ||
| ROL | Output resistance low | IOUT = 10 mA, (2) | 0.4 | 1 | |||
| OVERALL | |||||||
| IDD | Static Operating Current | UCCx7323 | INA = 0 V, INB = 0 V | 300 | 450 | µA | |
| INA = 0 V, INB = HIGH | 300 | 450 | |||||
| INA = HIGH, INB = 0 V | 300 | 450 | |||||
| INA = HIGH, INB = HIGH | 300 | 450 | |||||
| UCCx7324 | INA = 0 V, INB = 0 V | 2 | 50 | ||||
| INA = 0 V, INB = HIGH | 300 | 450 | |||||
| INA = HIGH, INB = 0 V | 300 | 450 | |||||
| INA = HIGH, INB = HIGH | 600 | 750 | |||||
| UCCx7325 | INA = 0 V, INB = 0 V | 150 | 300 | ||||
| INA = 0 V, INB = HIGH | 450 | 600 | |||||
| INA = HIGH, INB = 0 V | 150 | 300 | |||||
| INA = HIGH, INB = HIGH | 450 | 600 | |||||