ZHCSQ75C June 2022 – March 2023 UCC28C50-Q1 , UCC28C51-Q1 , UCC28C52-Q1 , UCC28C53-Q1 , UCC28C54-Q1 , UCC28C55-Q1 , UCC28C56H-Q1 , UCC28C56L-Q1 , UCC28C57H-Q1 , UCC28C57L-Q1 , UCC28C58-Q1 , UCC28C59-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VDD | 30 | V | |
| Input current | IVDD | 30 | mA | |
| Output drive current (peak) | ±1 | A | ||
| Output energy (capacitive load), EOUT | 5 | µJ | ||
| Analog input voltage | COMP, CS, FB, RT/CT | –0.3 | 6.3 | V |
| Output driver voltage | OUT | –0.3 | 30 | |
| Reference voltage | VREF | 7 | ||
| Error amplifier output sink current | COMP | 10 | mA | |
| Total power dissipation at TA = 25°C | D package | 72.3 | °C/W | |
| Lead temperature (soldering, 10 s), TLEAD | 300 | °C | ||
| Operating junction temperature, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |