ZHCSFK9C September 2016 – October 2024 UCC28950-Q1 , UCC28951-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| UNDERVOLTAGE LOCKOUT (UVLO) | ||||||
| UVLO_RTH | Start threshold | 6.75 | 7.9 | V | ||
| TA = 25°C | 7.3 | |||||
| UVLO_FTH | Minimum operating voltage after start | 6.15 | 7.2 | V | ||
| TA = 25°C | 6.7 | |||||
| UVLO_HYST | Hysteresis | 0.53 | 0.75 | V | ||
| TA = 25°C | 0.6 | |||||
| SUPPLY CURRENTS | ||||||
| IDD(off) | Startup current | VDD = 5.2V | 270 | µA | ||
| VDD = 5.2V, TA = 25°C | 150 | |||||
| IDD | Operating supply current | 10 | mA | |||
| TA = 25°C | 5 | |||||
| VREF OUTPUT VOLTAGE | ||||||
| VREF | VREF total output range | 0 ≤ IR ≤ 20mA, 8V ≤ VDD ≤ 17V | 4.925 | 5.075 | V | |
| 0 ≤ IR ≤ 20mA, 8V ≤ VDD ≤ 17V, TA = 25°C | 5 | |||||
| ISCC | Short circuit current | VREF = 0V | –53 | –23 | mA | |
| SWITCHING FREQUENCY (½ OF INTERNAL OSCILLATOR FREQUENCY FOSC) | ||||||
| FSW(nom) | Total range | 92 | 108 | kHz | ||
| TA = 25°C | 100 | |||||
| DMAX | Maximum duty cycle | 97% | ||||
| TA = 25°C | 95% | |||||
| SYNCHRONIZATION | ||||||
| PHSYNC | Total range | RT = 59kΩ between RT and GND, Input pulses 200kHz, D = 0.5 at SYNC | 85 | 95 | °PH | |
| RT = 59kΩ between RT and GND, Input pulses 200kHz, D = 0.5 at SYNC, TA = 25°C | 90 | |||||
| FSYNC | Total range | RT = 59kΩ between RT and 5V; –40 °C ≤ TJ ≤ 125°C | 180 | 220 | kHz | |
| TA = 25°C | 200 | |||||
| TPW | Pulse width | 2.2 | 2.8 | µs | ||
| TA = 25°C | 2.5 | |||||
| ERROR AMPLIFIER | ||||||
| VICM | Common-mode input voltage range | VICM range ensures parameters, the functionality ensured for 3.6V < VICM < VREF + 0.4V, and –0.4V < VICM < 0.5V | 0.5 | 3.6 | V | |
| VIO | Offset voltage | – 7 | 7 | mV | ||
| IBIAS | Input bias current | –1 | 1 | µA | ||
| EAHIGH | High-level output voltage | V(EA+) – V(EA–) = 500mV, IEAOUT = –0.5mA | 3.9 | V | ||
| V(EA+) – V(EA–) = 500mV, IEAOUT = –0.5mA, TA = 25°C | 4.25 | |||||
| EALOW | Low-level output voltage | V(EA+) – V(EA–) = –500mV, IEAOUT = 0.5mA | 0.35 | V | ||
| V(EA+) – V(EA–) = –500mV, IEAOUT = 0.5mA, TA = 25°C | 0.25 | |||||
| ISOURCE | Error amplifier source current | –8 | –0.5 | mA | ||
| TA = 25°C | –3.75 | |||||
| ISINK | Error amplifier sink current | 2.7 | 5.75 | mA | ||
| TA = 25°C | 4.6 | |||||
| IVOL | Open-loop DC gain | TA = 25°C | 100 | dB | ||
| GBW | Unity gain bandwidth(1) | TA = 25°C | 3 | MHz | ||
| CYCLE-BY-CYCLE CURRENT LIMIT | ||||||
| VCS_LIM | CS pin cycle-by-cycle threshold | 1.94 | 2.06 | V | ||
| TA = 25°C | 2 | |||||
| INTERNAL HICCUP MODE SETTINGS | ||||||
| IDS | Discharge current to set cycle-by-cycle current limit duration | VCS = 2.5V, VVSS = 4V | 15 | 25 | µA | |
| VCS = 2.5V, VVSS = 4V, TA = 25°C | 20 | |||||
| VHCC | Hiccup OFF time threshold | 3.2 | 4.2 | V | ||
| TA = 25°C | 3.6 | |||||
| IHCC | Discharge current to set Hiccup Mode OFF Time | 1.9 | 3.2 | µA | ||
| TA = 25°C | 2.55 | |||||
| SOFT START/ENABLE | ||||||
| ISS | Charge current | VSS = 0V | 20 | 30 | µA | |
| TA = 25°C | 25 | |||||
| VSS_STD | Shutdown, restart threshold | 0.25 | 0.7 | V | ||
| TA = 25°C | 0.5 | |||||
| VSS_PU | Pullup threshold | 3.3 | 4.3 | V | ||
| TA = 25°C | 3.7 | |||||
| VSS_CL | Clamp voltage | 4.2 | 4.95 | V | ||
| TA = 25°C | 4.65 | |||||
| LIGHT-LOAD EFFICIENCY CIRCUIT | ||||||
| VDCM | DCM threshold | VDCM = 0.4V, Sweep CS confirm there are OUTE and OUTF pulses, TA = 25°C | 0.37 | 0.39 | 0.41 | V |
| VDCM = 0.4V, Sweep CS, confirm there are OUTE and OUTF pulses, 0°C ≤ TA ≤ 85°CDCM threshold, (6) | 0.364 | 0.39 | 0.416 | V | ||
| VDCM = 0.4V, Sweep CS, confirm there are OUTE and OUTF pulses, –40°C ≤ TA ≤ 125°C(6) | 0.35 | 0.39 | 0.43 | V | ||
| IDCM_SRC | DCM Sourcing Current | CS < DCM threshold | 14 | 26 | µA | |
| CS < DCM threshold, TA = 25°C | 20 | |||||
| OUTPUTS OUTA, OUTB, OUTC, OUTD, OUTE, OUTF | ||||||
| ISINK/SRC | Sink and source peak current(6) | TA = 25°C | 0.2 | A | ||
| RSRC | Output source resistance | IOUT = 20mA | 10 | 35 | Ω | |
| IOUT = 20mA, TA = 25°C | 20 | |||||
| RSINK | Output sink resistance | IOUT = 20mA | 5 | 30 | Ω | |
| IOUT = 20mA, TA = 25°C | 10 | |||||
| THERMAL SHUTDOWN | ||||||
| Rising threshold(6) | TA = 25°C | 160 | °C | |||
| Falling threshold(6) | TA = 25°C | 140 | °C | |||
| Hysteresis | 20 | °C | ||||